System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP207-20-SS-NC
Part #:730207CG/SS
Catalog #:UCP207-20-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.74 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 1.77 in | Base Width (in): | 1.77 in |
| Overall Length (in): | 6.46 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Max (in): | 5.313 in | Centerline to Outermost Bearing Face (in): | 1 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Min (in): | 4.609 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Bearing Type: | Standard Duty |
| Base Length (in): | 6.46 in | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 3,305 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Housing Material: | Nolu-Clean | Insert: | SS-SB207-20 RG |
| End Cap Available: | Yes | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 2600 rpm | Fixed vs. Expansion: | Fixed |
| Lubricant: | NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Static Load Rating (lb): | 2,563 lb |
| Cage Type: | Ball Riding Retainer | Size Code: | 207 |
General Specifications
| UPC: | 726166492038 | Weight: | 1.43 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 1.86 IN |
| Packaged Height: | 3.74 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

