System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP204-12-SS-NC
Part #:73204CG/SS
Catalog #:UCP204-12-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.22 in | Bolt Size (in): | 3/8 in |
| Overall Width (in): | 1.22 in | Overall Length (in): | 5 in |
| Overall Height (in): | 2.64 in | Bore Diameter (in): | 0.75 in |
| Base to Center Height (in): | 1.3125 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing Min (in): | 3.58 in |
| Bolt Spacing Max (in): | 4.17 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Static Load Rating (lb): | 1,102 lb |
| Lubricant: | NSF H1 Food Grade Grease | Size Code: | 204 |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| End Cap Available: | Yes | Grease Fitting Thread Size: | M6 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SS-SB204-12 RG |
| Bearing Insert Material: | 400 Series Stainless Steel | Base Length (in): | 5.00 in |
| Dynamic Load Rating (lb): | 1,641 lb | Maximum Speed (RPM): | 4200 rpm |
| Housing Material: | Nolu-Clean | Inner Ring Outside Diameter (in): | 1.125 in |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405281011 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 1.45 IN |
| Packaged Height: | 2.64 IN |

