System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP207-23-SS-NC
Part #:73207CG/SS
Catalog #:UCP207-23-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 1.77 in |
| Overall Height (in): | 3.74 in | Base Width (in): | 1.77 in |
| Overall Length (in): | 6.46 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Max (in): | 5.313 in | Bolt Spacing Min (in): | 4.609 in |
| Bolt Spacing (in): | 4.96 in | Centerline to Outermost Bearing Face (in): | 1 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | White |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Dynamic Load Rating (lb): | 3,305 lb | Static Load Rating (lb): | 2,563 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Insert: | SS-SB207-23 RG |
| Size Code: | 207 | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 180 °F | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Housing Material: | Nolu-Clean |
| Base Length (in): | 6.46 in | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2600 rpm |
General Specifications
| UPC: | 787405582545 | Weight: | 1.54 LB |
| Packaged Length: | 6.45 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.74 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

