System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCP208-24-SS-NC
Part #:73208CG/SS
Catalog #:UCP208-24-SS-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.05 in | Overall Height (in): | 3.94 in |
| Bolt Size (in): | 1/2 in | Base Width (in): | 1.89 in |
| Overall Width (in): | 1.89 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Max (in): | 5.79 in | Centerline to Outermost Bearing Face (in): | 0.719 in |
| Bolt Spacing (in): | 5.44 in | Bolt Spacing Min (in): | 5.08 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | White | Cage Material: | Stainless Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Insert: | SS-SB208-24 RG | Max Operating Temperature (F): | 180 °F |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 3,777 lb |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 7.05 in | Static Load Rating (lb): | 3,012 lb |
| Size Code: | 208 | Housing Material: | Nolu-Clean |
| Bearing Insert Material: | 400 Series Stainless Steel | Radial Clearance: | Standard |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2200 rpm |
General Specifications
| UPC: | 787405281745 | Weight: | 1.87 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 3.94 IN |

