System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP207-35M-SS-NC-OEC
Part #:58207CGR/SS
Catalog #:UCP207-35M-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.77 in | Bolt Size (mm): | M13 mm |
| Overall Height (in): | 3.74 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.46 in | Overall Width (in): | 1.77 in |
| Bore Diameter (mm): | 35 mm | Overall Length (mm): | 164.1 mm |
| Overall Height (mm): | 95 mm | Foot Height (in): | 0.84 in |
| Base to Center Height (in): | 1.875 in | Bolt Spacing (in): | 4.96 in |
| Centerline to Outermost Bearing Face (in): | 1.719 in | Bolt Spacing Min (in): | 4.609 in |
| Bolt Spacing Max (in): | 5.313 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | White |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 180 °F |
| End Cap Available: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Base Length (in): | 6.46 in |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Cage Type: | Ball Riding Retainer | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2600 rpm | Dynamic Load Rating (lb): | 3,305 lb |
| Insert: | SS-SB207-35M RG | Bearing Insert Material: | 400 Series Stainless Steel |
| Static Load Rating (lb): | 2,563 lb | Shaft Locking Type: | Set Screw |
| Housing Material: | Nolu-Clean | Size Code: | 207 |
General Specifications
| UPC: | 726166476649 | Weight: | 1.59 LB |
| Packaged Length: | 6.46 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 3.74 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

