System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP206-20-SS-NC-OEC
Part #:780206CGR/SS
Catalog #:UCP206-20-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.14 in | Overall Height (in): | 3.43 in |
| Overall Width (in): | 1.61 in | Bolt Size (in): | 1/2 in |
| Base Width (in): | 1.61 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Min (in): | 4.38 in | Bolt Spacing Max (in): | 5.08 in |
| Centerline to Outermost Bearing Face (in): | 1.703 in | Bolt Spacing (in): | 4.72 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | White |
| Cage Material: | Stainless Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Size Code: | 206 |
| Static Load Rating (lb): | 1,888 lb | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.571 in | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 180 °F | Maximum Speed (RPM): | 2900 rpm |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 2,529 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Cage Type: | Ball Riding Retainer |
| Insert: | SS-SB206-20 RG | Base Length (in): | 6.14 in |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 787405580503 | Weight: | 1.15 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 3.42 IN |
| Packaged Height: | 2.58 IN |

