System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP205-16-SS-NC-OEC
Part #:78205CGR/SS
Catalog #:UCP205-16-SS-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Base Width (in): | 1.38 in |
| Overall Height (in): | 2.84 in | Overall Length (in): | 5.31 in |
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.078 in | Centerline to Outermost Bearing Face (in): | 1.469 in |
| Bolt Spacing Max (in): | 4.28 in | Bolt Spacing Min (in): | 3.81 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Size Code: | 205 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
| Base Length (in): | 5.31 in | Dynamic Load Rating (lb): | 1,821 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Inner Ring Outside Diameter (in): | 1.344 in |
| End Cap Available: | Yes | Radial Clearance: | Standard |
| Maximum Speed (RPM): | 3500 rpm | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Insert: | SS-SB205-16 RG |
| Cage Type: | Ball Riding Retainer | Housing Material: | Nolu-Clean |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 1,304 lb |
| Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 787405580480 | Weight: | 0.86 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 2.22 IN |
| Packaged Height: | 2.85 IN |

