System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP205-25M-NC
Part #:53205CG
Catalog #:UCP205-25M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M10 mm | Base Width (in): | 1.38 in |
| Overall Length (in): | 5.31 in | Overall Width (in): | 1.38 in |
| Overall Height (in): | 2.84 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.63 in | Overall Length (mm): | 127 mm |
| Base to Center Height (in): | 1.4375 in | Overall Height (mm): | 67.1 mm |
| Length Through Bore (in): | 1.063 in | Bolt Spacing Max (in): | 4.28 in |
| Centerline to Outermost Bearing Face (in): | 0.766 in | Bolt Spacing Min (in): | 3.81 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | White |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Base Length (in): | 5.31 in | Housing Material: | Nolu-Clean |
| Inner Ring Outside Diameter (in): | 1.344 in | Max Operating Temperature (F): | 180 °F |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Type: | Standard Duty | Insert: | SB205-25M RG |
| Size Code: | 205 | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 3500 rpm |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 726166302832 | Weight: | 0.82 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.85 IN |

