System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP206-30M-NC
Part #:53206CG
Catalog #:UCP206-30M-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.61 in | Overall Length (in): | 6.14 in |
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M13 mm |
| Base Width (in): | 1.61 in | Overall Height (in): | 3.43 in |
| Bore Diameter (mm): | 30 mm | Base to Center Height (in): | 1.6875 in |
| Foot Height (in): | 0.84 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing Max (in): | 5.08 in | Bolt Spacing (in): | 4.72 in |
| Bolt Spacing Min (in): | 4.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | White | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Insert: | SB206-30M RG | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Size Code: | 206 |
| Base Length (in): | 6.14 in | Shaft Locking Type: | Set Screw |
| Housing Material: | Nolu-Clean | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2900 rpm | Inner Ring Outside Diameter (in): | 1.571 in |
| Max Operating Temperature (F): | 180 °F | Radial Clearance: | Standard |
General Specifications
| UPC: | 726166302924 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.43 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

