System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP206-20-NC
Part #:730206CG
Catalog #:UCP206-20-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.61 in | Base Width (in): | 1.61 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.14 in |
| Overall Height (in): | 3.43 in | Bore Diameter (in): | 1.25 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Max (in): | 5.08 in | Bolt Spacing (in): | 4.72 in |
| Bolt Spacing Min (in): | 4.38 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2900 rpm |
| Size Code: | 206 | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SB206-20 RG |
| Inner Ring Outside Diameter (in): | 1.571 in | Radial Clearance: | Standard |
| End Cap Available: | Yes | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease | Base Length (in): | 6.14 in |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 726166312510 | Weight: | 1.10 LB |
| Packaged Length: | 6.14 IN | Packaged Width: | 1.86 IN |
| Packaged Height: | 3.42 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

