System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCP204-12-NC
Part #:73204CG
Catalog #:UCP204-12-NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.22 in | Overall Width (in): | 1.22 in |
| Overall Length (in): | 5 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 2.64 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.00 in | Bolt Spacing Min (in): | 3.58 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in | Bolt Spacing Max (in): | 4.17 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Base Length (in): | 5.00 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Maximum Speed (RPM): | 4200 rpm |
| Size Code: | 204 | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Nolu-Clean |
| Static Load Rating (lb): | 1,479 lb | Grease Fitting Thread Size: | M6 |
| Max Operating Temperature (F): | 180 °F | Bearing Type: | Standard Duty |
| Insert: | SB204-12 RG | Inner Ring Outside Diameter (in): | 1.125 in |
| Lubricant: | NSF H1 Food Grade Grease | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,214 lb | End Cap Available: | Yes |
General Specifications
| UPC: | 726166312572 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 1.45 IN |
| Packaged Height: | 2.64 IN |

