System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP204-20M-NC-CEC
Part #:53204CGR
Catalog #:UCP204-20M-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.64 in | Bolt Size (mm): | M10 mm |
| Overall Width (in): | 1.22 in | Overall Length (in): | 5 in |
| Base Width (in): | 1.22 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.00 in | Bolt Spacing Min (in): | 3.58 in |
| Centerline to Outermost Bearing Face (in): | 0.719 in | Bolt Spacing Max (in): | 4.17 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 1.125 in |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 1,479 lb |
| Base Length (in): | 5.00 in | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | NSF H1 Food Grade Grease | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 2,214 lb | Insert: | SB204-20M RG |
| Cage Type: | Ball Riding Retainer | Housing Material: | Nolu-Clean |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 4200 rpm |
| Grease Fitting Thread Size: | M6 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Size Code: | 204 |
| End Cap Available: | Yes |
General Specifications
| UPC: | 726166302795 | Weight: | 0.66 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.07 IN |
| Packaged Height: | 2.64 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

