System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP206-20-NC-CEC
Part #:730206CGR
Catalog #:UCP206-20-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.61 in | Overall Width (in): | 1.61 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 3.43 in |
| Overall Length (in): | 6.14 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.84 in | Base to Center Height (in): | 1.6875 in |
| Bolt Spacing Min (in): | 4.38 in | Bolt Spacing (in): | 4.72 in |
| Centerline to Outermost Bearing Face (in): | 1.703 in | Bolt Spacing Max (in): | 5.08 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | White |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Housing Material: | Nolu-Clean | Radial Clearance: | Standard |
| Base Length (in): | 6.14 in | Fixed vs. Expansion: | Fixed |
| Insert: | SB206-20 RG | Max Operating Temperature (F): | 180 °F |
| Shaft Locking Type: | Set Screw | Maximum Speed (RPM): | 2900 rpm |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.571 in |
| End Cap Available: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 206 | Lubricant: | NSF H1 Food Grade Grease |
| Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 726166312541 | Weight: | 1.15 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 3.35 IN |

