System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP205-16-NC-CEC
Part #:73205CGR
Catalog #:UCP205-16-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.84 in | Overall Width (in): | 1.38 in |
| Overall Length (in): | 5.31 in | Bolt Size (in): | 7/16 in |
| Base Width (in): | 1.38 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.63 in | Base to Center Height (in): | 1.4375 in |
| Length Through Bore (in): | 1.063 in | Bolt Spacing Max (in): | 4.28 in |
| Bolt Spacing Min (in): | 3.81 in | Centerline to Outermost Bearing Face (in): | 1.469 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Housing Color: | White | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Housing Material: | Nolu-Clean | Maximum Speed (RPM): | 3500 rpm |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| End Cap Available: | Yes | Base Length (in): | 5.31 in |
| Inner Ring Outside Diameter (in): | 1.344 in | Size Code: | 205 |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | SB205-16 RG |
General Specifications
| UPC: | 726166312671 | Weight: | 1.23 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.00 IN |

