System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCP208-24-NC-CEC
Part #:73208CGR
Catalog #:UCP208-24-NC-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.94 in | Base Width (in): | 1.89 in |
| Overall Width (in): | 1.89 in | Overall Length (in): | 7.05 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.84 in |
| Bolt Spacing Max (in): | 5.79 in | Bolt Spacing (in): | 5.44 in |
| Centerline to Outermost Bearing Face (in): | 1.765 in | Bolt Spacing Min (in): | 5.08 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | White |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Housing Material: | Nolu-Clean |
| Bearing Type: | Standard Duty | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Base Length (in): | 7.05 in | Insert: | SB208-24 RG |
| Maximum Speed (RPM): | 2200 rpm | Size Code: | 208 |
| Max Operating Temperature (F): | 180 °F | Cage Type: | Ball Riding Retainer |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 726166492656 | Weight: | 1.92 LB |
| Packaged Length: | 7.05 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

