System Plast Mounted Nolu-Clean Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCP207-35M-NC-OEC
Part #:58207CGR
Catalog #:UCP207-35M-NC-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.74 in | Bolt Size (mm): | M13 mm |
| Base Width (in): | 1.77 in | Overall Length (in): | 6.46 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 1.77 in |
| Bore Diameter (mm): | 35 mm | Overall Length (mm): | 164.1 mm |
| Foot Height (in): | 0.84 in | Overall Height (mm): | 95 mm |
| Base to Center Height (in): | 1.875 in | Centerline to Outermost Bearing Face (in): | 1.719 in |
| Bolt Spacing (in): | 4.96 in | Bolt Spacing Min (in): | 4.609 in |
| Bolt Spacing Max (in): | 5.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Color: | White | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Size Code: | 207 |
| Base Length (in): | 6.46 in | Radial Clearance: | Standard |
| End Cap Available: | Yes | Insert: | SB207-35M RG |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 180 °F | Maximum Speed (RPM): | 2600 rpm |
| Housing Material: | Nolu-Clean |
General Specifications
| UPC: | 726166499105 | Weight: | 1.59 LB |
| Packaged Length: | 6.46 IN | Packaged Width: | 2.72 IN |
| Packaged Height: | 3.74 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

