System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFLX205-25M-SS
Part #:50205L/SS
Catalog #:UCFLX205-25M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 25 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Flange, Two Bolt |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 400 Series Stainless Steel |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease | Size Code: | 205 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 787405240391 | Weight: | 0.60 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.95 IN |
| Packaged Height: | 1.65 IN |

