System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ207-35M-SS
Part #:50207V/SS-EC
Catalog #:UCFQ207-35M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.719 in | Overall Length (in): | 4.63 in |
| Overall Width (in): | 4.63 in | Bolt Size (mm): | M12 mm |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 35 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 100 in/lbs |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Housing Material: | Polyamide | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 3,305 lb | Static Load Rating (lb): | 2,563 lb |
| Bearing Type: | Standard Duty | Fixed vs. Expansion: | Fixed |
| Insert: | SS-SB207-35M RG | End Cap Available: | Yes |
| Grease Fitting Thread Size: | M6X1 | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease | Cage Type: | Ball Riding Retainer |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.844 in |
| Maximum Speed (RPM): | 2600 rpm | Bearing Insert Material: | 400 Series Stainless Steel |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 726166498801 | Weight: | 1.43 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.71 IN |

