System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ208-40M-SS
Part #:50208V/SS-EC
Catalog #:UCFQ208-40M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.8906 in | Overall Length (in): | 5.2 in |
| Overall Width (in): | 5.2 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.344 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Insert: | SS-SB208-40M RG |
| Static Load Rating (lb): | 3,012 lb | Maximum Speed (RPM): | 2200 rpm |
| End Cap Available: | Yes | Dynamic Load Rating (lb): | 3,777 lb |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
| Size Code: | 208 | Bearing Insert Material: | 400 Series Stainless Steel |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Housing Material: | Polyamide | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 787405585034 | Weight: | 1.76 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 1.69 IN |

