System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH204-20M-SS
Part #:54204N/SS-EC
Catalog #:UCFH204-20M-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.953 in |
| Bolt Size (mm): | M11 mm | Overall Width (in): | 2.52 in |
| Overall Length (in): | 4.5 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.61 in | Length Through Bore (in): | 1.016 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.13 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 1,641 lb |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
| Size Code: | 204 | Static Load Rating (lb): | 1,102 lb |
| End Cap Available: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 400 Series Stainless Steel | Maximum Speed (RPM): | 4200 rpm |
| Insert: | SS-SB204-20M RG | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide |
General Specifications
| UPC: | 787405585041 | Weight: | 0.44 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.32 IN |

