System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH206-30ME
Part #:54206NB-EC
Catalog #:UCFH206-30ME
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 726166457808 | Weight: | 1.03 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.63 IN |

