System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ204-12-SS
Part #:70204V/SS-EC
Catalog #:UCFQ204-12-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.39 in | Overall Length (in): | 3.39 in |
| Overall Height (in): | 1.328 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Housing Material: | Polyamide | Max Operating Temperature (F): | 180 °F |
| Insert: | SS-SB204-12 RG | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 1,641 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 400 Series Stainless Steel | Static Load Rating (lb): | 1,102 lb |
| Lubricant: | NSF H1 Food Grade Grease | Size Code: | 204 |
| Maximum Speed (RPM): | 4200 rpm | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.125 in |
General Specifications
| UPC: | 787405584716 | Weight: | 0.48 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.33 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

