System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ206-20-SS
Part #:70206VA/SS-EC
Catalog #:UCFQ206-20-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Overall Length (in): | 4.25 in |
| Overall Height (in): | 1.453 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Options: | Corrosion Resistant | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | 30 to 180 °F | Setscrew Torque (in-lbs): | 50 in/lbs |
| Lubricant: | NSF H1 Food Grade Grease | Housing Material: | Polyamide |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,529 lb | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.594 in | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 400 Series Stainless Steel |
| Static Load Rating (lb): | 1,888 lb | Max Operating Temperature (F): | 180 °F |
| Insert: | SS-SB206-20 RG | Maximum Speed (RPM): | 2900 rpm |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Size Code: | 206 |
General Specifications
| UPC: | 787405584730 | Weight: | 1.06 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.44 IN |

