System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFQ207-23-SS
Part #:70207V/SS-EC
Catalog #:UCFQ207-23-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.63 in | Overall Height (in): | 1.719 in |
| Bolt Size (mm): | M12 mm | Overall Width (in): | 4.63 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 100 in/lbs |
| Ability to Relubricate: | Yes | Size Code: | 207 |
| Dynamic Load Rating (lb): | 3,305 lb | Radial Clearance: | Standard |
| Insert: | SS-SB207-23 RG | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 180 °F | Maximum Speed (RPM): | 2600 rpm |
| Static Load Rating (lb): | 2,563 lb | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.844 in | Housing Material: | Polyamide |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Grease Fitting Thread Size: | M6X1 |
General Specifications
| UPC: | 787405584747 | Weight: | 1.74 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.45 IN |

