System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ207-35M-SS-CEC
Part #:50207VR/SS-EC
Catalog #:UCFQ207-35M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.719 in | Overall Width (in): | 4.63 in |
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Overall Length (in): | 4.63 in | Bore Diameter (mm): | 35 mm |
| Overall Height to End Cap (in): | 2.59 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Backside Shield/Seal: | Back Seal Installed in Housing |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Stainless Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Bearing Insert Material: | 400 Series Stainless Steel |
| Static Load Rating (lb): | 2,563 lb | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 3,305 lb | Inner Ring Outside Diameter (in): | 1.844 in |
| Lubricant: | NSF H1 Food Grade Grease | Insert: | SS-SB207-35M RG |
| Size Code: | 207 | Grease Fitting Thread Size: | M6X1 |
| Bearing Type: | Standard Duty | Cage Type: | Ball Riding Retainer |
| Housing Material: | Polyamide | Radial Clearance: | Standard |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2600 rpm | Max Operating Temperature (F): | 180 °F |
General Specifications
| UPC: | 726166498825 | Weight: | 1.43 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 2.59 IN |

