System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH204-20M-SS-CEC
Part #:54204NR/SS-EC
Catalog #:UCFH204-20M-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M11 mm | Overall Height (in): | 1.953 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 4.5 in |
| Overall Width (in): | 2.52 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.61 in | Length Through Bore (in): | 1.016 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Backside Shield/Seal: | Back Seal Installed in Housing |
| Pilot Configuration: | No Pilot | Housing Color: | Black |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 1,641 lb |
| Housing Material: | Polyamide | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 400 Series Stainless Steel | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,102 lb | Insert: | SS-SB204-20M RG |
| Max Operating Temperature (F): | 180 °F | Maximum Speed (RPM): | 4200 rpm |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.13 in |
| Size Code: | 204 | Misalignment Capability: | ±1.0° Misalignment - Static Only |
General Specifications
| UPC: | 787405583931 | Weight: | 0.46 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.95 IN |

