System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ204-12-SS-CEC
Part #:70204VR/SS-EC
Catalog #:UCFQ204-12-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.39 in | Overall Width (in): | 3.39 in |
| Overall Height (in): | 1.953 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1.016 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 4200 rpm |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| Housing Material: | Polyamide | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.125 in | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 1,102 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Dynamic Load Rating (lb): | 1,641 lb | Size Code: | 204 |
| Radial Clearance: | Standard | Shaft Locking Type: | Set Screw |
| Insert: | SS-SB204-12 RG | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 787405582897 | Weight: | 0.51 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.97 IN |

