System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ206-19-SS-CEC
Part #:70206VR/SS-EC
Catalog #:UCFQ206-19-SS-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.453 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Bore Diameter (in): | 1.1875 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.06 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Options: | Corrosion Resistant | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Backside Shield/Seal: | Back Seal Installed in Housing |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Operating Temperature Range (F): | 30 to 180 °F |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Max Operating Temperature (F): | 180 °F |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Insert: | SS-SB206-19 RG | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 2,529 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 1.594 in | Housing Material: | Polyamide |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2900 rpm |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 206 | Static Load Rating (lb): | 1,888 lb |
General Specifications
| UPC: | 726166450304 | Weight: | 1.10 LB |
| Packaged Length: | 4.52 IN | Packaged Width: | 4.52 IN |
| Packaged Height: | 2.28 IN |

