System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ206-30M-SS-OEC
Part #:55206VR/SS-EC
Catalog #:UCFQ206-30M-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Width (in): | 4.25 in | Overall Height (in): | 2.0625 in |
| Bore Diameter (mm): | 30 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.1875 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Options: | Corrosion Resistant |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Stainless Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 50 in/lbs | Operating Temperature Range (F): | 30 to 180 °F |
| Inner Race Heat Treat Method: | Through Hardened annealed setscrew area | Ability to Relubricate: | Yes |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.594 in | Size Code: | 206 |
| Dynamic Load Rating (lb): | 2,529 lb | Static Load Rating (lb): | 1,888 lb |
| Cage Type: | Ball Riding Retainer | Lubricant: | NSF H1 Food Grade Grease |
| Bearing Insert Material: | 400 Series Stainless Steel | Maximum Speed (RPM): | 2900 rpm |
| Insert: | SS-SB206-30M RG | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Polyamide | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| End Cap Available: | Yes |
General Specifications
| UPC: | 787405582354 | Weight: | 1.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.07 IN |

