System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ205-16-SS-OEC
Part #:75205VR/SS-EC
Catalog #:UCFQ205-16-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Overall Length (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Overall Height to End Cap (in): | 2.13 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Options: | Corrosion Resistant |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | 30 to 180 °F | Inner Race Heat Treat Method: | Through Hardened annealed setscrew area |
| Setscrew Torque (in-lbs): | 50 in/lbs | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.344 in | Lubricant: | NSF H1 Food Grade Grease |
| Radial Clearance: | Standard | Insert: | SS-SB205-16 RG |
| Size Code: | 205 | Housing Material: | Polyamide |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 3500 rpm | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,304 lb | Bearing Insert Material: | 400 Series Stainless Steel |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 1,821 lb | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405581302 | Weight: | 0.75 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 3.74 IN |
| Packaged Height: | 2.13 IN |

