System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ207-23-SS-OEC
Part #:75207VR/SS-EC
Catalog #:UCFQ207-23-SS-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bolt Size (mm): | M12 mm |
| Overall Height (in): | 1.719 in | Overall Width (in): | 4.63 in |
| Overall Length (in): | 4.63 in | Bore Diameter (in): | 1.4375 in |
| Overall Height to End Cap (in): | 2.59 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Back Seal Installed in Housing | Cage Material: | Stainless Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 100 in/lbs | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 207 | Inner Ring Outside Diameter (in): | 1.844 in |
| Maximum Speed (RPM): | 2600 rpm | Dynamic Load Rating (lb): | 3,305 lb |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 2,563 lb |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 400 Series Stainless Steel |
| End Cap Available: | Yes | Insert: | SS-SB207-23 RG |
| Shaft Locking Type: | Set Screw | Housing Material: | Polyamide |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | M6X1 |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 180 °F |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405582965 | Weight: | 1.43 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 2.44 IN |

