System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFQ208-40M
Part #:50208V-EC
Catalog #:UCFQ208-40M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.2 in | Bolt Size (mm): | M12 mm |
| Overall Length (in): | 5.2 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.8906 in | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.344 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 4,024 lb |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 180 °F |
| Dynamic Load Rating (lb): | 5,036 lb | Cage Type: | Ball Riding Retainer |
| Insert: | SB208-40M RG | Lubricant: | NSF H1 Food Grade Grease |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| End Cap Available: | Yes | Size Code: | 208 |
| Maximum Speed (RPM): | 2200 rpm | Housing Material: | Polyamide |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405584938 | Weight: | 1.76 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 1.69 IN |

