System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH204-20M
Part #:54204N-EC
Catalog #:UCFH204-20M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.5 in | Overall Height (in): | 1.328 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 2.52 in |
| Bolt Size (mm): | M11 mm | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.61 in | Length Through Bore (in): | 1 in |
| Bolt Spacing (in): | 3.5433 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Housing Material: | Polyamide |
| Size Code: | 204 | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.13 in |
| Dynamic Load Rating (lb): | 2,214 lb | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| End Cap Available: | Yes | Static Load Rating (lb): | 1,479 lb |
| Maximum Speed (RPM): | 4200 rpm | Insert: | SB204-20M RG |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405584945 | Weight: | 0.44 LB |
| Packaged Length: | 4.49 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 1.32 IN |

