System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH205-25M
Part #:54205N-EC
Catalog #:UCFH205-25M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Height (in): | 1.4375 in |
| Bolt Size (mm): | M11 mm | Overall Width (in): | 2.75 in |
| Overall Length (in): | 5.13 in | Bore Diameter (mm): | 25 mm |
| Foot Height (in): | 0.67 in | Foot Height (mm): | 17 mm |
| Length Through Bore (in): | 1.063 in | Inner Ring Outside Diameter (mm): | 34 mm |
| Bolt Spacing (in): | 3.9060 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Inner Ring Outside Diameter (in): | 1.339 in |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Insert: | SB205-25M RG | Static Load Rating (lb): | 1,754 lb |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 3500 rpm | Shaft Locking Type: | Set Screw |
| Radial Clearance: | Standard | Size Code: | 205 |
| Housing Material: | Polyamide | Dynamic Load Rating (lb): | 2,428 lb |
| Lubricant: | NSF H1 Food Grade Grease | End Cap Available: | Yes |
General Specifications
| UPC: | 787405584952 | Weight: | 0.66 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 2.76 IN |
| Packaged Height: | 1.44 IN |

