System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFH208-40M
Part #:54208N-EC
Catalog #:UCFH208-40M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Height (in): | 1.8906 in |
| Overall Width (in): | 3.94 in | Overall Length (in): | 6.88 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.71 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Insert: | SB208-40M RG |
| Maximum Speed (RPM): | 2200 rpm | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 180 °F |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Size Code: | 208 |
| Lubricant: | NSF H1 Food Grade Grease | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Polyamide |
| Dynamic Load Rating (lb): | 5,036 lb | Static Load Rating (lb): | 4,024 lb |
| Inner Ring Outside Diameter (in): | 2.094 in |
General Specifications
| UPC: | 787405584983 | Weight: | 1.76 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 1.69 IN |

