System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFQ204-12
Part #:70204V-EC
Catalog #:UCFQ204-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.328 in | Overall Width (in): | 3.39 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 3.39 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Steel |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 2,214 lb | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 204 | End Cap Available: | Yes |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.125 in |
| Max Operating Temperature (F): | 180 °F | Lubricant: | NSF H1 Food Grade Grease |
| Insert: | SB204-12 RG | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Housing Material: | Polyamide |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,479 lb | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 4200 rpm |
General Specifications
| UPC: | 787405584600 | Weight: | 0.48 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.33 IN |

