System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - UCFQ205-16
Part #:70205V-EC
Catalog #:UCFQ205-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Overall Length (in): | 3.75 in |
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Overall Height to End Cap (in): | 2.13 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.063 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Operating Temperature Range (F): | 30 to 180 °F | Setscrew Torque (in-lbs): | 50 in/lbs |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 2,428 lb | Static Load Rating (lb): | 1,754 lb |
| Maximum Speed (RPM): | 3500 rpm | Housing Material: | Polyamide |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| Size Code: | 205 | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Insert: | SB205-16 RG |
| End Cap Available: | Yes | Max Operating Temperature (F): | 180 °F |
| Inner Ring Outside Diameter (in): | 1.344 in | Shaft Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405584617 | Weight: | 0.70 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 3.74 IN |
| Packaged Height: | 1.45 IN |

