System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFLX205-25ME-CEC
Part #:50205WB
Catalog #:UCFLX205-25ME-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 25 mm |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Rolling Element: | Ball Bearing |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Size Code: | 205 |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405240643 | Weight: | 0.93 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 2.13 IN |

