System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFXX208-40ME
Part #:50208B
Catalog #:UCFXX208-40ME
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 40 mm |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 208 |
| Max Operating Temperature (F): | 180 °F | Radial Clearance: | Standard |
| Lubricant: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 787405241718 | Weight: | 2.20 LB |

