System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFLXX208-40ME-CEC
Part #:50208XB
Catalog #:UCFLXX208-40ME-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.72 in | Bore Diameter (mm): | 40 mm |
| Bolt Size (in): | 7/16 in | Bolt Size (mm): | M11 mm |
| Length Through Bore (in): | 0.984 in | Overall Length (in): | 4.61 in |
| Overall Height (in): | 1.378 in | Foot Height (in): | 0.71 in |
| Bolt Spacing (in): | 4.60 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Two Bolt | Backside Shield/Seal: | Back Seal Installed in Housing |
| Housing Color: | Polished SS | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Construction: | Two Piece | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Through Hardening |
| Dynamic Load Rating (lb): | 5,100 lb | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | End Cap Available: | Yes |
| Max Operating Temperature (F): | 180 °F | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 400 Series Stainless Steel |
| Size Code: | 208 | Inner Ring Outside Diameter (in): | 2.094 in |
| Lubricant: | NSF H1 Food Grade Grease | Static Load Rating (lb): | 5,800 lb |
| Cage Type: | Ball Riding Retainer | Insert: | SS-SB208-40M-CEC |
| Housing Material: | Polyamide with SS cover | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 787405242296 | Weight: | 2.00 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.80 IN |

