System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFH206-30M-CEC
Part #:54206NR-EC
Catalog #:UCFH206-30M-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Overall Height (in): | 2.0625 in |
| Bolt Size (in): | 7/16 in | Overall Length (in): | 5.83 in |
| Bore Diameter (mm): | 30 mm | Overall Length (mm): | 148.1 mm |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 4.6090 in | Bolt Spacing (mm): | 117.1 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Backside Shield/Seal: | Back Seal Installed in Housing | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Steel | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 50 in/lbs |
| Lubricant: | NSF H1 Food Grade Grease | Size Code: | 206 |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 3,372 lb | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Housing Material: | Polyamide |
| Inner Ring Outside Diameter (in): | 1.594 in | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | SB206-30M RG | Max Operating Temperature (F): | 180 °F |
| Maximum Speed (RPM): | 2900 rpm | Radial Clearance: | Standard |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Static Load Rating (lb): | 2,540 lb |
General Specifications
| UPC: | 787405579958 | Weight: | 0.99 LB |
| Packaged Length: | 5.83 IN | Packaged Width: | 3.31 IN |
| Packaged Height: | 2.07 IN |

