System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ204-12-CEC
Part #:70204VR-EC
Catalog #:UCFQ204-12-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.39 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.953 in | Overall Length (in): | 3.39 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.39 in |
| Length Through Bore (in): | 1 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Pilot Configuration: | No Pilot |
| Cage Material: | Steel | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Ring Outside Diameter (in): | 1.125 in |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Housing Material: | Polyamide |
| Max Operating Temperature (F): | 180 °F | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 2,214 lb | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 1,479 lb |
| Cage Type: | Ball Riding Retainer | Insert: | SB204-12 RG |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 4200 rpm |
| Size Code: | 204 | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
General Specifications
| UPC: | 787405582507 | Weight: | 0.51 LB |
| Packaged Length: | 3.39 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 1.97 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

