System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ206-20-CEC
Part #:70206VRA-EC
Catalog #:UCFQ206-20-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Height (in): | 1.4375 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.25 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Options: | Corrosion Resistant |
| Backside Shield/Seal: | Back Seal Installed in Housing | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 50 in/lbs | Operating Temperature Range (F): | 30 to 180 °F |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Lubricant: | NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 2,540 lb | Housing Material: | Polyamide |
| Inner Ring Outside Diameter (in): | 1.594 in | End Cap Available: | Yes |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 2900 rpm |
| Dynamic Load Rating (lb): | 3,372 lb | Shaft Locking Type: | Set Screw |
| Size Code: | 206 | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 180 °F | Insert: | SB206-20 RG |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405581180 | Weight: | 1.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.28 IN |

