System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Closed End Cap/Back Seal included - UCFQ208-24-CEC
Part #:70208VR-EC
Catalog #:UCFQ208-24-CEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.5625 in | Overall Width (in): | 5.2 in |
| Overall Length (in): | 5.2 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.344 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 5,036 lb |
| Insert: | SB208-24 RG | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Size Code: | 208 |
| Max Operating Temperature (F): | 180 °F | Housing Material: | Polyamide |
| Lubricant: | NSF H1 Food Grade Grease | Maximum Speed (RPM): | 2200 rpm |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 4,024 lb | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | End Cap Available: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 787405582552 | Weight: | 1.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 2.36 IN |

