System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFLXX206-30M-OEC
Part #:55206W
Catalog #:UCFLXX206-30M-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.49 in | Overall Height (in): | 0.984 in |
| Overall Length (mm): | 114 mm | Bolt Size (mm): | M11 mm |
| Foot Height (mm): | 54 mm | Bore Diameter (mm): | 30 mm |
| Length Through Bore (in): | 0.984 in | Overall Height to End Cap (in): | 2.13 in |
| Bolt Size (in): | 3/8 in | Overall Height to End Cap (mm): | 54 mm |
| Bolt Spacing (mm): | 90 mm | Bolt Spacing (in): | 3.54 in |
| Inner Ring Outside Diameter (mm): | 52 mm |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Rolling Element: | Ball Bearing |
| Housing Construction: | Two Piece | Bore Shape: | Straight |
| Cage Material: | Steel | Pilot Configuration: | No Pilot |
| Housing Color: | Polished SS | Outer Ring Land Profile: | Standard |
| Backside Shield/Seal: | Back Seal Installed in Housing | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Through Hardening | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Set Screw | Inner Ring Outside Diameter (in): | 1.594 in |
| Housing Material: | Polyamide with SS cover | Dynamic Load Rating (lb): | 5,800 lb |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Lubricant: | NSF H1 Food Grade Grease |
| Cage Type: | Ball Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 180 °F | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | Static Load Rating (lb): | 6,000 lb |
| Bearing Type: | Standard Duty | Insert: | SS-SB206-30M RG |
| Radial Clearance: | Standard | End Cap Available: | Yes |
General Specifications
| UPC: | 787405255418 | Weight: | 1.42 LB |

