System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFLXX206-30ME-OEC
Part #:55206WB
Catalog #:UCFLXX206-30ME-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 30 mm |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 180 °F |
| Lubricant: | NSF H1 Food Grade Grease | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Size Code: | 206 | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 787405255432 | Weight: | 1.42 LB |

