System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ206-19-OEC
Part #:75206VR-EC
Catalog #:UCFQ206-19-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Height (in): | 1.438 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.1875 in | Overall Height to End Cap (in): | 2.06 in |
| Foot Height (in): | 0.5 in | Length Through Bore (in): | 1.188 in |
| Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Color: | Black |
| Backside Shield/Seal: | Back Seal Installed in Housing | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 50 in/lbs |
| Operating Temperature Range (F): | 30 to 180 °F | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Insert: | SB206-19 RG |
| Size Code: | 206 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 180 °F | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±1.0° Misalignment - Static Only |
| Static Load Rating (lb): | 2,540 lb | Inner Ring Outside Diameter (in): | 1.594 in |
| Shaft Locking Type: | Set Screw | Housing Material: | Polyamide |
| Dynamic Load Rating (lb): | 3,372 lb | Maximum Speed (RPM): | 2900 rpm |
| Cage Type: | Ball Riding Retainer | End Cap Available: | Yes |
| Lubricant: | NSF H1 Food Grade Grease |
General Specifications
| UPC: | 726166450694 | Weight: | 1.10 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.28 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

