System Plast Mounted Polyamide Four Bolt Flange Ball Bearing - 52100 Bearing Steel - Setscrew Lock - Open End Cap/Back Seal included - UCFQ207-23-OEC
Part #:75207VR-EC
Catalog #:UCFQ207-23-OEC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.719 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Width (in): | 4.63 in |
| Overall Length (in): | 4.63 in | Bore Diameter (in): | 1.4375 in |
| Overall Height to End Cap (in): | 2.59 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.25 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Backside Shield/Seal: | Back Seal Installed in Housing |
| Cage Material: | Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Setscrew Torque (in-lbs): | 100 in/lbs | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 4,429 lb | Size Code: | 207 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Static Load Rating (lb): | 3,440 lb |
| Radial Clearance: | Standard | Lubricant: | NSF H1 Food Grade Grease |
| End Cap Available: | Yes | Grease Fitting Thread Size: | M6X1 |
| Insert: | SB207-23 RG | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 2600 rpm | Max Operating Temperature (F): | 180 °F |
| Housing Material: | Polyamide | Inner Ring Outside Diameter (in): | 1.844 in |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 787405582842 | Weight: | 1.43 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | China |

