System Plast Mounted Polyamide Four Bolt Pillow Block Ball Bearing - 50208 Bearing Steel - Setscrew Lock - UCFXX208-40M
Part #:50208
Catalog #:UCFXX208-40M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (mm): | 40 mm |
Technical Specifications
| Misalignment Type: | Static Only | Housing Type: | Flange, Four Bolt |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Size Code: | 208 |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Lubricant: | NSF H1 Food Grade Grease |
| Max Operating Temperature (F): | 180 °F | Radial Clearance: | Standard |
General Specifications
| UPC: | 787405241688 | Weight: | 2.20 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 4.33 IN |
| Packaged Height: | 1.77 IN |

