System Plast Mounted Polyamide Tapped Base Ball Bearing - 400 Series Stainless Steel - Setscrew Lock - UCFH207-20-SS
Part #:74207NA/SS-EC
Catalog #:UCFH207-20-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.42 in | Overall Width (in): | 3.53 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 1.719 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 1.25 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Cage Material: | Stainless Steel |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 100 in/lbs |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 2,563 lb |
| Bearing Insert Material: | 400 Series Stainless Steel | Dynamic Load Rating (lb): | 3,305 lb |
| Max Operating Temperature (F): | 180 °F | Inner Ring Outside Diameter (in): | 1.844 in |
| Grease Fitting Thread Size: | M6 | Insert: | SS-SB207-20 RG |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Housing Material: | Polyamide | Max Operating Temperature (C): | 82 °C |
| Misalignment Capability: | ±1.0° Misalignment - Static Only | Radial Clearance: | Standard |
| Size Code: | 207 | Lubricant: | NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2600 rpm | End Cap Available: | Yes |
General Specifications
| UPC: | 726166491932 | Weight: | 1.79 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.50 IN |

